Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-HD-61x-M30-411 - Inductive Sensor
Bill of material
DW-HD-613-M30-411
ORDERNO
Part number
TYPE
Part reference
PR
Product range
High temperature
PF
Product family
Classics - Series 600
H
Housing size
M30 mm
OD
Operating distance
15 mm
C
Connection
Teflon, 3 m + PUR, 2 m, 3 wire
M
Mounting
Non-embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
0...+230 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M30, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
150 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
プレビュー
3D
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください