Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-71X-M5 - Inductive Sensor
Bill of material
DW-AD-714-M5
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature
PF
Product family
Full Inox - Series 700
H
Housing size
M5 mm
OD
Operating distance
3 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
HSR
Housing size + mounting
M5, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
1200 Hz
HM
Housing material
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices