您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AD-623-C5
CONTRINEX
Inductive Sensor
Miniature
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
詢價請求
{contrinex/inductive_sensor/miniature/dw_ax_62x_c5.prj},{NB=DW-AD-623-C5},{ORDERNO=320-920-182},{TYPE=DW-AD-623-C5},{PR=Miniature},{PF=Classics - Series 600},{H=5 x 5 (C5)},{OD=1.5},{C=PUR, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally open (NO)},{I=IO-Link},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=5 x 5 (C5), Embeddable},{PO=PNP, Normally open (NO)},{SFM=3000},{HM=Nickel-chrome-plated brass},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=34.3},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{X=1},{IODD=Contrinex-DW-Ax-623-C5 V1.0.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-62X-C5 - Inductive Sensor
Bill of material
DW-AD-623-C5
ORDERNO
Part number
320-920-182
320-920-182
TYPE
Part reference
DW-AD-623-C5
DW-AD-623-C5
PR
Product range
Miniature
PF
Product family
Classics - Series 600
H
Housing size
5 x 5 (C5)
mm
OD
Operating distance
1.5
mm
C
Connection
PUR, 2 m, 3 wire
PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
PNP
PNP
OP
Output
Normally open (NO)
Normally open (NO)
I
Interface
IO-Link
IO-Link
SV
Supply voltage
10...30 VDC
V
TR
Temperature range
-25...+70
°C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
5 x 5 (C5), Embeddable
mm
PO
Polarity + Output
PNP, Normally open (NO)
PNP, Normally open (NO)
SFM
Switching frequency max.
3000
Hz
HM
Housing material
Nickel-chrome-plated brass
WG
Weight
34.3
34.3
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DW-Ax-623-C5 V1.0.1
Contrinex-DW-Ax-623-C5 V1.0.1
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處