Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-52X-P12 - Inductive Sensor
Bill of material
DW-AS-522-P12-624
ORDERNO
Part number
TYPE
Part reference
PR
Product range
High pressure
PF
Product family
Extra Distance - Series 500
H
Housing size
M12 mm
OD
Operating distance
2.5 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 500 / 1000 peak bar
TR
Temperature range
-25...+100 °C
ER
Enclosure rating
IP 68
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
600 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices