Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AV-703-P12G-276 - Inductive Sensor
Bill of material
DW-AV-703-P12G-276
ORDERNO
Part number
330-320-139
TYPE
Part reference
DW-AV-703-P12G-276
PR
Product range
High pressure
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
1.5 mm
C
Connection
PUR, 2 m + M12 4-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
IO-Link
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 500 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
850 Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
60.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DW-Ax-703-P12G V1.0.1
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices