Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-703-M12-673 - Inductive Sensor
Bill of material
DW-AS-703-M12-673
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Weld-immune
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
6 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
15 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices