Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-623-M12-69X - Inductive Sensor
Bill of material
DW-AS-623-M18-673
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Weld-immune
PF
Product family
Classics - Series 600
H
Housing size
M18 mm
OD
Operating distance
8 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M18, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
15 Hz
HM
Housing material
WG
Weight
137 g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices