Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-603-M18-718 - Inductive Sensor
Bill of material
DW-AD-603-M18-718
ORDERNO
Part number
320-820-740
TYPE
Part reference
DW-AD-603-M18-718
PR
Product range
Extra temperature
PF
Product family
Classics - Series 600
H
Housing size
M18 mm
OD
Operating distance
5 mm
C
Connection
PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
IO-Link
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-40...+100 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M18, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
2000 Hz
HM
Housing material
Chrome-plated brass
WG
Weight
117.4 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DW-Ax-603-M18 V1.0.1
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices