Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-50X-065E - Inductive Sensor
Bill of material
DW-AD-502-065E
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Extra pressure
PF
Product family
Extra Distance - Series 500
H
Housing size
Ø 6.5 mm
OD
Operating distance
2.5 mm
C
Connection
PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 20 bar
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 68
HSR
Housing size + mounting
Ø 6.5, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
1000 Hz
HM
Housing material
Stainless-steel V2A
CEPDF
CE certificate PDF
Conformity_500_510_520.pdf
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices